



Brand: Killark
Catalog ID: CGB355SS
Application
Catalog Number
CGB355SS
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Stainless-Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180472
Height
2.09 in
Hub Size
1"
Weight
0.3 lb
Width
1.54 in
Cable Range
.551 - .945 in
Operating Temperature
- 40C to +80 °C