
Brand: Killark
Catalog ID: CGB4102
Application
Catalog Number
CGB4102
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936184623
Hub Size
1-1/4"
Cable Range
1.02 - 1.33 in
Operating Temperature
- 40C to +80 °C