
Brand: Killark
Catalog ID: CGB4102SA
Application
Catalog Number
CGB4102SA
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Aluminum
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180588
Height
2.49 in
Hub Size
1-1/4"
Weight
0.28 lb
Width
2.02 in
Cable Range
1.02 - 1.33 in
Operating Temperature
- 40C to +80 °C