



Brand: Killark
Catalog ID: CGB455SS
Application
Catalog Number
CGB455SS
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Stainless-Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180625
Height
2.09 in
Hub Size
1-1/4"
Weight
0.51 lb
Width
1.95 in
Cable Range
.551 - .945 in
Operating Temperature
- 40C to +80 °C