



Brand: Killark
Catalog ID: CGB486
Application
Catalog Number
CGB486
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936184616
Hub Size
1-1/4"
Cable Range
.866 - 1.26 in
Operating Temperature
- 40C to +80 °C