
Brand: Killark
Catalog ID: CGB5138
Application
Catalog Number
CGB5138
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936184654
Hub Size
1-1/2"
Cable Range
1.38 - 1.61 in
Operating Temperature
- 40C to +80 °C