
Brand: Killark
Catalog ID: CGB586SA
Application
Catalog Number
CGB586SA
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Aluminum
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180731
Height
2.39 in
Hub Size
1-1/2"
Weight
0.22 lb
Width
2.4 in
Cable Range
.866 - 1.26 in
Operating Temperature
- 40C to +80 °C