HUBBELL CANADA
Image of CGB6102 CGB6102 - CGB Series - Unarmored Cable Connector 2" NPT Zinc Plated Steel
Image of CGB6102 CGB6102 - CGB Series - Unarmored Cable Connector 2" NPT Zinc Plated Steel
play
CGB Series Introduction
Image of CGB6102 CGB6102 - CGB Series - Unarmored Cable Connector 2" NPT Zinc Plated Steel

CGB6102 - CGB Series - Unarmored Cable Connector 2" NPT Zinc Plated Steel

Brand: Killark

Catalog ID: CGB6102

The CGB connector is for use all unarmored cable and flexible cords. This connector features a removable "top-hat" sleeve seal and is designed to cover a broader range of cable diameters for carrying less stocking SKU's. Superior ingress protection with Type 3,3R,4,4X,12 ratings. Designed and certified for NEC and CEC applications.

  • Revolutionary design covers a broader range of cable sizes
  • Grommet sleeves are field removable to adjust to multiple cable ranges and cable diameter variances
  • Eliminates carrying numerous amounts of different CGB type connectors for job sites
  • Available in sizes ranging from 1/2"” to 4” NPT in copper-free aluminum, zinc plated steel, 316L stainless steel and nickel plated brass finishes.

Product details

General

Application

Catalog Number

CGB6102

Finish Name

Natural

Ingress Protection

Type 3R, 4, 4X, 12

Material

Steel

Operating Temperature

- 40C to +80 °C

Series

CGB

UPC

783936184661

Dimensions

Hub Size

2"

Conductor Related

Cable Range

1.02 - 1.38 in

Media

Videos

play
CGB Series Introduction