
Brand: Killark
Catalog ID: CGB7138SS
Application
Catalog Number
CGB7138SS
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Stainless-Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180861
Height
2.53 in
Hub Size
2-1/2"
Weight
2.03 lb
Width
3.5 in
Cable Range
1.38 - 1.77 in
Operating Temperature
- 40C to +80 °C