
Brand: Killark
Catalog ID: CGB7181SS
Application
Catalog Number
CGB7181SS
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Stainless-Steel
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180892
Height
2.86 in
Hub Size
2-1/2"
Weight
2.21 lb
Width
3.5 in
Cable Range
1.81 - 2.44 in
Operating Temperature
- 40C to +80 °C