



Brand: Killark
Catalog ID: CGB7236SA
Application
Catalog Number
CGB7236SA
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Aluminum
Operating Temperature
- 40C to +80 °C
Series
CGB Series
UPC
783936180915
Height
3 in
Hub Size
2-1/2"
Weight
0.67 lb
Width
4.13 in
Cable Range
2.36 - 2.52 in
Operating Temperature
- 40C to +80 °C