HUBBELL CANADA
CGB8236SS - CGB Series - Unarmored Cable Connector 3" NPT Stainless Steel
Image of CGB8236SS CGB8236SS - CGB Series - Unarmored Cable Connector 3" NPT Stainless Steel
Image of CGB8236SS CGB8236SS - CGB Series - Unarmored Cable Connector 3" NPT Stainless Steel
play
CGB Series Introduction
Image of CGB8236SS CGB8236SS - CGB Series - Unarmored Cable Connector 3" NPT Stainless Steel

CGB8236SS - CGB Series - Unarmored Cable Connector 3" NPT Stainless Steel

Brand: Killark

Catalog ID: CGB8236SS

The CGB connector is for use all unarmored cable and flexible cords. This connector features a removable "top-hat" sleeve seal and is designed to cover a broader range of cable diameters for carrying less stocking SKU's. Superior ingress protection with Type 3,3R,4,4X,12 ratings. Designed and certified for NEC and CEC applications.

  • Revolutionary design covers a broader range of cable sizes
  • Grommet sleeves are field removable to adjust to multiple cable ranges and cable diameter variances
  • Eliminates carrying numerous amounts of different CGB type connectors for job sites
  • Available in sizes ranging from 1/2"” to 4” NPT in copper-free aluminum, zinc plated steel, 316L stainless steel and nickel plated brass finishes.

General

Application

Catalog Number

CGB8236SS

Finish Name

Natural

Ingress Protection

Type 3R, 4, 4X, 12

Material

Stainless-Steel

Operating Temperature

- 40C to +80 °C

Series

CGB Series

UPC

783936180984

Dimensions

Height

3 in

Hub Size

3"

Weight

3.13 lb

Width

4.13 in

Conductor Related

Cable Range

2.36 - 2.95 in

Operational

Operating Temperature

- 40C to +80 °C