
Brand: Burndy
Catalog ID: B26D
Catalog Number
B26D
Die Index
125
Die Type
B Die
Type
Die
UPC
781810009215
UPC 14 Digit GTIN
00781810009215
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.19 lb
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Package Contents
Die only