HUBBELL CANADA
Chrome Vanadium Steel Holding Die, 250 kcmil, 250 Index, For Navy and Commercial
Image of B29D Chrome Vanadium Steel Holding Die, 250 kcmil, 250 Index, For Navy and Commercial
Image of B29D Chrome Vanadium Steel Holding Die, 250 kcmil, 250 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 250 kcmil, 250 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B29D

Holding Die, 250 kcmil, 250 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 250

General

Catalog Number

B29D

Die Index

250

Die Type

B Die

Type

Die

UPC

781810009246

UPC 14 Digit GTIN

00781810009246

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.14 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Package Contents

Die only