

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP5266C
Auto Set
Application
Industrial Grade
Catalog Number
GFP5266C
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
GFCI Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Extra Heavy Duty
Specifications
Covers - PVC
Style
Manual Set
Type
Plugs
UPC
783585690209
Display Size
Standard Sized
Amperage Rating
15 A
Connectivity
Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1800
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Cord Type
All Portable
Carton Quantity
10