HUBBELL CANADA
Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 20A, 120V AC, 3', Yellow
Image of GFPST3C20MTL Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 20A, 120V AC, 3', Yellow
Image of GFPST3C20MTL Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 20A, 120V AC, 3', Yellow

Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 20A, 120V AC, 3', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST3C20MTL

Power Protection Products, GFCI Linecord, Commercial, Manual Set, 20A 120V AC, L5-20R, 3' Cord Length, 4-6 mA Trip Level, Yellow

  • Unit must be reset by pushing the reset button upon plug in and after loss of primary power
  • After a ground fault condition, unit must be reset by pushing the reset button
  • Ideal for applications where operator injury might occur if equipment were to restart after a power failure

Set manuel

General

Application

Catalog Number

GFPST3C20MTL

Color

Construction

Fabricated

EU RoHS Indicator

Item Type

Twist-Lock®

Material - Insulation

Elastomer

Material - Jacket

PVC

Product Family

Extra Heavy Duty

Specifications

  • Buttons - Rubber
  • Housing - PVC

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

UPC

783585703442

Dimensions

Outside Diameter

0.245

Weight

1.6 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

20 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

10