
Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP15LM
Manual Set
Application
Line Cord with GFCI Plug Only
Catalog Number
GFP15LM
Color
EU RoHS Indicator
Yes
Item Type
Material - Insulation
Elastomer
Material - Jacket
PVC
Specifications
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585690872
Outside Diameter
0.245
Weight
1.65 lb
Amperage Rating
15 A
Connectivity
Plug-In
Voltage Rating
120 VAC
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Carton Quantity
10