

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFP515A
Auto Set
Application
Commercial Grade
Catalog Number
GFP515A
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
GFCI Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Heavy Duty
Specifications
Style
Automatic Set
Type
Plugs
UPC
783585690773
Display Size
Standard Sized
Weight
0.45 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
600