HUBBELL CANADA
Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Image of GFP515M Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Image of GFP515M Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Discontinued

Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP515M

Power Protection Products, GFCI Plugs, Commercial, Manual Set, 15A 120V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black.

  • 15A
  • Black

Manual Set

General

Application

Commercial Grade

Catalog Number

GFP515M

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

GFCI Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Heavy Duty

Specifications

  • Blades - Brass
  • Body - Polycarbonate
  • Buttons - Polycarbonate
  • Cord Grip - Polycarbonate
  • Screws - Zinc plated steel
  • Strain Relief - Elastomer

Style

Manual Set

Type

Plugs

UPC

783585690766

Dimensions

Display Size

Standard Sized

Weight

0.4 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1800 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • NEC® And CEC Requirements
  • UL Listed

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10