HUBBELL CANADA
Image of U35RT Circular Butting U Die, 550 kcmil CU
Image of U35RT Circular Butting U Die, 550 kcmil CU

Circular Butting U Die, 550 kcmil CU

Brand: Burndy

Catalog ID: U35RT

Butting U Die, 550 kcmil CU.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • 550 kcmil CU

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U35RT

Color Code

Yellow

Crimp Force Capacity

12 ton

Die Index

21

Die Type

U Die

Product Type

12-Ton

Type

Die

UPC

781810007839

UPC 14 Digit GTIN

00781810007839

Dimensions

Weight

0.48 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only