HUBBELL CANADA
Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount
Image of ATS-00506 Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount
Image of ATS-00506 Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount
Image of ATS-00506 Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount
Image of ATS-00506 Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount

Cisco AIR-ANT2566D4M-R Patch Antenna Articulating Mount

Brand: AccelTex Solutions

Catalog ID: ATS-00506

ATS-00506 (former catalog number ATS-ANTMNT-HDART2566D). The AccelTex Solutions articulating mount for the Cisco AIR-ANT2566D4M-R allows installers to articulate the antenna horizontally and vertically to cover a specified area. This heavy duty mount is suitable for a wall, ceiling or pole installation and with the inscribed degree markings, provides maximum and precise articulation for the antenna.

  • Articulating mount for Cisco AIR-ANT2566D4M-R with horizontal and vertical adjustment
  • Inscribed degree markings for accurate antenna placement on walls, ceilings, or poles

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Articulation - Max Horizontal

'+/- 65

Articulation - Max Vertical

'+/- 85

Catalog Number

ATS-00506

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Wall/Pole Mount

Technology

802.11ac, 802.11n

UPC

662620434261

Windage

130 mph (210 km/h)

Dimensions

Diameter - Pole

2 in

Dimensions

11.4 in x 10 in x 10 in

Height

10 in

Length

11.4 in

Width

10 in

Operational

Indoor/Outdoor

Indoor or Outdoor