




Brand: AccelTex Solutions
Catalog ID: ATS-00519
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00519
Color
Aluminum
Indoor/Outdoor
Indoor or Outdoor
Material
Aluminum
Technology
802.11ac, 802.11n
UPC
662620434339
Dimensions
10.9 in x 6.1 in x 0.24 in
Height
0.24 in
Length
10.9 in
Width
6.1 in
Indoor/Outdoor
Indoor or Outdoor
Carton Quantity
20
Pallet Quantity
720