




Brand: AccelTex Solutions
Catalog ID: ATS-00677
Application
Carpeted Space, Indoor Wi-Fi
Catalog Number
ATS-00677
Color
White
Enclosure Style
Suspended Ceiling (Includes tabs for securing to building structure)
Indoor/Outdoor
Indoor
Installation Type
Suspended Ceiling Grid
Lock Type
Key Lock
Material
Aluminum
Technology
802.11ac, 802.11n
UPC
662620434827
Dimensions
23.75 in x 23.75 in x 1.5 in
Height
1.5 in
Length
23.75 in
Width
23.75 in
Indoor/Outdoor
Indoor
Carton Quantity
5
Pallet Quantity
15