

Brand: AccelTex Solutions
Catalog ID: ATS-03010
Application
Indoor Wi-Fi
Catalog Number
ATS-03010
Color
White
Enclosure Style
Suspended Ceiling (Includes tabs for securing to building structure)
Installation Type
Suspended Ceiling Grid;AP Mounting Feet onto Included Mounting Bracket
Lock Type
Key Lock
Material
Aluminum
Technology
802.11ax
UPC
662620439174
Dimensions
23.75 in x 23.75 in x 1.5 in
Height
1.5 in
Length
23.75 in
Width
23.75 in
Carton Quantity
5
Pallet Quantity
15