HUBBELL CANADA
Image of 46112 CK6 Series
Image of 46112 CK6 Series
Image of 46112 CK6 Series

CK6 Series

Brand: Ripley Tools

Catalog ID: 46112

Splicer's Knife. Knife with a sharp, coping-style blade.

  • Equipped with a sharp, coping-style blade & protective blade sheath
  • Features a full-size, high-dielectric yellow handle with padding for comfort
  • Made from durable, forged steel to ensure longevity

General

Blade Type

1.625″ (41 mm)

Catalog Number

46112

Handle Type

Cushioned Non-Slip Grips

Material

Steel

UPC

850028743195

Dimensions

Length

6.25 in

Length Metric

159 mm

Weight

5.18 oz