HUBBELL CANADA
Image of CKS2/0 CKS2/0, 1 KS26 Split Bolt packaged with Cover SC2/0
Image of CKS2/0 CKS2/0, 1 KS26 Split Bolt packaged with Cover SC2/0

CKS2/0, 1 KS26 Split Bolt packaged with Cover SC2/0

Brand: Burndy

Catalog ID: CKS2/0

KS26 SERVIT® and SC2/0 Cover packaged together.

Convenience Package of KS26 Split Bolt with SC2/0 Cover

General

Catalog Number

CKS2/0

Connector Type

Split Bolt

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Trade Name

SERVIT®

UPC

781810311691

UPC 14 Digit GTIN

00781810311691

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

3600