HUBBELL CANADA
Image of CL1/014TN CL1/014TN, Copper Lay-in Lug, Tin Plated

CL1/014TN, Copper Lay-in Lug, Tin Plated

Brand: Burndy

Catalog ID: CL1/014TN

COPPER LAY-IN-LUG WIRE RANGE: 1/0 - 14 STEEL SET SCREW TIN PLATED.

  • UL Listed for Grounding
  • CSA Certified
  • Suitable for copper conductors only

General

Catalog Number

CL1/014TN

Plated

Y

Plating Type

Tin

Trade Name

QIKLUG™

UPC

781810505144

UPC 14 Digit GTIN

00781810505144

Dimensions

Dimension - Height inch

1.17 in

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.50 in

Dimension - Pad Width inch

0.60 in

Dimension - Width inch

0.60 in

Package Height

3.3 in

Package Length

4.3 in

Package Weight

3.68 lb

Package Width

3.75 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

14 AWG-1/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

14 AWG - 1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

240

Pallet Quantity

6720