HUBBELL CANADA
Image of CL3/0516TN CL3/0516TN, Copper Lay-in Lug, Tin Plated
Image of CL3/0516TN CL3/0516TN, Copper Lay-in Lug, Tin Plated

CL3/0516TN, Copper Lay-in Lug, Tin Plated

Brand: Burndy

Catalog ID: CL3/0516TN

Copper Lay-In Lug, Wire Range: #6-3/0 AWG Copper, 9/16" (0.25 Hex), UL Listed/CSA Certified

  • UL486A-B Wire Connectors
  • CSA Certified
  • Suitable for copper conductors only

General

Catalog Number

CL3/0516TN

Plated

Yes

Plating Type

Tin

Product Type

Mechanical

Trade Name

QIKLUG™

UPC

781810505151

UPC 14 Digit GTIN

00781810505151

Dimensions

Dimension - Height inch

1.56 in

Dimension - Hole Size inch

0.33 in

Dimension - Length Overall inch

2.00 in

Dimension - Pad Width inch

0.80 in

Dimension - Width inch

0.80 in

Package Height

3.3 in

Package Length

4.7 in

Package Weight

6.56 lb

Package Width

5.4 in

Conductor Related

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

6 AWG-3/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Size Range

6 AWG - 3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

90

Pallet Quantity

2880