HUBBELL CANADA
Image of CMCAC2125 CMCAC2125
Discontinued

CMCAC2125

Brand: Killark

Catalog ID: CMCAC2125

1-1/4" Aluminum, CMCA Armored Cable Gland, Outer Jacket Min-Max, (1.10" - 1.61")"

  • Provides 360° armor grounding which is fully inspectable
  • Grounding Device remains in contact with cable when disassembed for inspection
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides an outer deluge seal to prevent moisture ingress to the cable armor and enclosure

Provides 360° armor grounding which is fully inspectable. Grounding device remains in contact with cable when disassembled for inspection. Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath. Provides an outer

General

Application

Designed for use with jacketed interlocked and continuously welded/corrugated armor cable where it is essential to provide positive grounding of cable armor and a NEMA 3, 4, 4X connection. e.g. TEC or MC type cable. Use outdoors or indoors.

Catalog Number

CMCAC2125

Color

Silver

Cord Range

(1.10" - 1.61")

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CMCA Series

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936030289

Dimensions

Dimensions

7.875 in x 4 in x 3.75 in

Gross Weight with Packaging

1

Height

3.75 in

Hub Size

1-1/4"

Length

7.875 in

Width

4 in

Electrical Ratings

Amperage Rating

40 A

Conductor Related

Cable Range

1.10 - 1.61 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 2, Groups A, B, C, D
  • Class I, Zones 1 & 2
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Temperature Rating

-50°C to +60°C