

Brand: Killark
Catalog ID: COLR-1CG
Combination bodies have threaded and set screw hubs. Pre-packaged with body, cover and gasket. Covers furnished with stainless steel screws. Volume is 4 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. Combination bodies for use with EMT or rigid/IMC conduit.
Catalog Number
COLR-1CG
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
CO Series
Type
Conduit Body With Cover & Gasket
UPC
783936067896
Dimensions
5 in x 2 in x 2 in
Gross Weight with Packaging
0.34
Height
2 in
Hub Size
1/2"
Length
5 in
Width
2 in
EU RoHS Indicator
Hub Pattern
LR
Carton Quantity
10