HUBBELL CANADA
Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self fGrounding, Side Wired
Image of RC103I Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self fGrounding, Side Wired
Image of RC103I Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self fGrounding, Side Wired
play
Tradeselect Devices
Image of RC103I Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self fGrounding, Side Wired
+2
Image of RC103I Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self fGrounding, Side Wired

Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self fGrounding, Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC103I

One Single-Pole One 3-Way Toggle Combination Device, Residential 15A 120V AC, Self fGrounding, Side Wired

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Standard Product

General

Action

Snap Switch

Actuator

Toggle

Application

Catalog Number

RC103I

Color

Contact Configuration

Two Position

Environmental Conditions

EU RoHS Indicator

Item Type

Traditional Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778109904

Dimensions

Display Size

Standard Size

Weight

0.15 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800 W

Conductor Related

Number Of Poles

1) Single Pole, 1) Three Way

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Action

Snap Switch

Actuator

Toggle

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

Logistics

Carton Quantity

10