HUBBELL CANADA
Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Almond
Image of GFRST15ALB Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Almond
Image of GFRST15ALB Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Almond
Discontinued

Commercial Self Test GFCI, 15A 125V, 5- 15R, With Alarm, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST15ALB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, With Alarm, Almond

  • Self Test
  • Commercial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

General

Catalog Number

GFRST15ALB

Color

Almond

Product Family

Heavy Duty

Style

Alarm

Type

Standard

UPC

883778228001

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10