HUBBELL CANADA
Commercial Self Test GFCI, 20A 125V, 5- 20R, With Nightlight, Almond
Image of GFRST20ALNL Commercial Self Test GFCI, 20A 125V, 5- 20R, With Nightlight, Almond
Image of GFRST20ALNL Commercial Self Test GFCI, 20A 125V, 5- 20R, With Nightlight, Almond
Discontinued

Commercial Self Test GFCI, 20A 125V, 5- 20R, With Nightlight, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST20ALNL

Power Protection Products, Receptacle, GFCI, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, With Nightlight, Almond

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction
  • Includes light sensor controls for automatic on and off, custom dual lens for optimum light output

General

Catalog Number

GFRST20ALNL

Color

EU RoHS Indicator

Product Family

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Nightlight

Type

UPC

883778123283

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10