

Brand: Burndy
Catalog ID: YEV28P46X92FX
Features: Type YE-P-FX Copper Compression Adapters Are Designed For Reliable Termination Of Copper Conductor When The Current Capacity Of The Conductor Is Downsized, But Larger Conductor Is Utilized, Typical Applications Are For Voltage Drop Protection When Oversized Conductors Are Used Or Flex Conductor Is Used, These Adapters Facilitate The Termination Into Existing Mechanical Set Screw Connectors For Various Stranded Copper Cables, Plug/pin Length: 0.92 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MY29-11 Tool, (2), MD7-34R Tool, W28VT Die, (4), MD6, MD7 Tool, W28RT Die, (4), Hydraulic: Y35, Y39, Y750, Y45 Tool, U28RT Die, (2), Y46 Tool, U28RT Die With PUADP-1 Adapter, (2), Y644M Tool, 1 - 4/0 AWG, (1), Wire Strip Length: 2-1/16 IN, Die Index: 15 Element A, Plug/pin Diameter: 0.46 IN - 4/0 AWG
Application
Wire Termination
Catalog Number
YEV28P46X92FX
Color Code
Purple
Connector Type
Pin Adapter
Die Index
15
EU RoHS Indicator
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Insulation
Y
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYPLUG
Temperature Rating
194
Trade Name
HYPLUG™
Type
Copper Pin Adapters
UPC
781810037492
UPC 14 Digit GTIN
00781810037492
Dimension - B Length fraction
2 in
Dimension - B Length inch
1.99 in
Dimension - Inside Diameter inch
0.63 in
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.28 in
Dimension - Outside Diameter inch
0.77 in
Dimension - P inch
0.92 in
Dimension - Strip Length inch
2-1/16
Equivalent Cross Pin Size
0.46 in. - 4/0 AWG
Equivalent Pin Size
4/0 AWG
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper DLO Size
4/0 (550/#24) DLO
Conductor - Copper DLO Size Range
4/0 (550/#24) DLO
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Flex M Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Size
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
Pin Adapter
Carton Quantity
25
Pallet Quantity
3600