HUBBELL CANADA
Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening
Image of FBMP156 Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening
Image of FBMP156 Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening
play
SystemOne Recessed Floor Boxes

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, (1) Twist-Lock® 1.60" Diameter Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMP156

SystemOne 1-Gang Floor Box Plate, 1.6" Twist-Lock Opening

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.60" Diameter

Horizontial 1-Gang Sub-Plate with (1) Twist-Lock® 1.60" Dia. Opening

General

Application

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMP156

Color

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Product Family

Recessed - CFB Series;Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Type

UPC

783585191607

Dimensions

Size

2-Gang;4-Gang;6-Gang

Weight

0.25 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15