HUBBELL CANADA
Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank
Image of FBMPBNK Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank
Image of FBMPBNK Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank
play
SystemOne Recessed Floor Boxes

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FBMPBNK

Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Mounting Plate, 1-Gang, Blank

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • 1-Gang- Blank

Horizontial 1-Gang Blank Sub-Plate

General

Application

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

FBMPBNK

Color

Metallic

Construction

Stamped

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Product Family

Recessed - CFB Series;Recessed Rectangular - AFB Series

Size

2-Gang;4-Gang;6-Gang

Type

UPC

783585191560

Dimensions

Size

2-Gang;4-Gang;6-Gang

Weight

0.273 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

15

Pallet Quantity

5670