HUBBELL CANADA
Image of CBLB100COM Conduit Body Cvr & Gskt Al Lb 1.00 In., CBLB100COM

Conduit Body Cvr & Gskt Al Lb 1.00 In., CBLB100COM

Brand: TradeSelect

Catalog ID: CBLB100COM

CONDUIT BODY CVR & GSKT AL LB 1.00IN

Trade size: 1" (27), Carton Quantity: 5, Case Quantity: 25

General

Application

For indoor or outdoor applications, Provides access to the interior of a rigid or IMC raceway for wire pulling, inspection and maintenance

Catalog Number

CBLB100COM

Material

Aluminum

Type

Type LB Conduit Body - Combination Rigid/EMT

UPC

805035015841

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

5

Pallet Quantity

1050