HUBBELL CANADA
Conduit Riser Support Grips, 3.00" Conduit, Split Mesh, Rod Closing, 1.75-1.99"
Image of 02213025 Conduit Riser Support Grips, 3.00" Conduit, Split Mesh, Rod Closing, 1.75-1.99"
Image of 02213025 Conduit Riser Support Grips, 3.00" Conduit, Split Mesh, Rod Closing, 1.75-1.99"
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 02213025 Conduit Riser Support Grips, 3.00" Conduit, Split Mesh, Rod Closing, 1.75-1.99"

Conduit Riser Support Grips, 3.00" Conduit, Split Mesh, Rod Closing, 1.75-1.99"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02213025

Conduit Riser Support Grips, Single Weave, Split Mesh, Rod Closing, 3.00" Conduit, Tin-Coated Bronze, 1.75-1.99"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Split Mesh- Rod Closing

General

Application

Approx Breaking Strength

1,990 lbs

Catalog Number

02213025

Color

Metallic

Construction

Woven

EU RoHS Indicator

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

Performance

Mechanical - Approximate Breaking Strength - 1,990 (8,851)

Product Family

Conduit Riser Series

Specifications

  • -
  • Ring - Bronze
  • Rod - Stainless Steel
  • Strand - Tin-coated bronze
  • Tab - Copper
  • Tag - Mylar

Style

Split Mesh, Rod Closing, Single Weave

Type

UPC

783585306964

Dimensions

Conduit Trade Size

3 in

Weight

0.8 lb

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75"-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

1,990 lbs

Operational

Performance

Mechanical - Approximate Breaking Strength - 1,990 (8,851)