HUBBELL CANADA
Image of C6CSO12 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 12in H-SLOT BAR
Image of C6CSO12 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 12in H-SLOT BAR
play
3D View
play
360 View
+2
Image of C6CSO12 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 12in H-SLOT BAR

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 12in H-SLOT BAR

Brand: CHANCE Utility

Catalog ID: C6CSO12

Aluminum conduit bracket supports conduit with 6" offset from pole. The 12" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

General

Catalog Number

C6CSO12

Material

6061-T6 Aluminum

Product Type

Standoff

Type

Conduit Bracket

UPC

096359242246

Dimensions

Dimensions

12.000 in x 6.500 in x 5.750 in

Height

5.75 in

Length

12 in

Weight

3.43 lb

Width

6.5 in

Logistics

Pallet Quantity

288