HUBBELL CANADA
Conn 90 Deg Zinc Flex 0.75 In., SQ90075
Image of SQ90075 Conn 90 Deg Zinc Flex 0.75 In., SQ90075

Conn 90 Deg Zinc Flex 0.75 In., SQ90075

Brand: TradeSelect

Catalog ID: SQ90075

CONN 90 DEG ZINC FLEX 0.75IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 100

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90075

Material

Zinc

Type

90 Degree Connector

UPC

626463034071

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10