HUBBELL CANADA
Image of SQ90100 Conn 90 Deg Zinc Flex 1.00 In., SQ90100
Image of SQ90100 Conn 90 Deg Zinc Flex 1.00 In., SQ90100

Conn 90 Deg Zinc Flex 1.00 In., SQ90100

Brand: TradeSelect

Catalog ID: SQ90100

CONN 90 DEG ZINC FLEX 1.00IN

Trade size: 3/4" (21), Carton Quantity: 10, Case Quantity: 100

Product details

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90100

Material

Zinc

Type

90 Degree Connector

UPC

626463034088

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5

Resources and downloads