HUBBELL CANADA
Conn 90 Deg Zinc Flex 1.25 In., SQ90125
Image of SQ90125 Conn 90 Deg Zinc Flex 1.25 In., SQ90125
Image of SQ90125 Conn 90 Deg Zinc Flex 1.25 In., SQ90125

Conn 90 Deg Zinc Flex 1.25 In., SQ90125

Brand: TradeSelect

Catalog ID: SQ90125

CONN 90 DEG ZINC FLEX 1.25IN

Trade size: 1" (27), Carton Quantity: 5 Case Quantity: 50

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90125

Material

Zinc

Type

90 Degree Connector

UPC

626463034095

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10