HUBBELL CANADA
Conn 90 Deg Zinc Flex 3.00 In., SQ90300
Image of SQ90300 Conn 90 Deg Zinc Flex 3.00 In., SQ90300
Image of SQ90300 Conn 90 Deg Zinc Flex 3.00 In., SQ90300

Conn 90 Deg Zinc Flex 3.00 In., SQ90300

Brand: TradeSelect

Catalog ID: SQ90300

CONN 90 DEG ZINC FLEX 3.00IN

Trade size: 3" (78), Case Quantity: 1

General

Application

Connects and bonds FMC and armored cable to metal enclosures

Catalog Number

SQ90300

Material

Zinc

Type

90 Degree Connector

UPC

626463034132

Certifications And Compliance

Certified Listed

CSA, UL LISTED