HUBBELL CANADA
Conn Liq Tight 90 Deg Mi 1.0 In., LTMI90100
Image of LTMI90100 Conn Liq Tight 90 Deg Mi 1.0 In., LTMI90100
Image of LTMI90100 Conn Liq Tight 90 Deg Mi 1.0 In., LTMI90100

Conn Liq Tight 90 Deg Mi 1.0 In., LTMI90100

Brand: TradeSelect

Catalog ID: LTMI90100

CONN LIQ TIGHT 90 DEG MI 1.0IN

Trade size: 1" (27), Case Quantity: 10

General

Application

For indoor or outdoor locations to connect flexible metallic liquid-tight conduit and type B flexible nonmetallic conduit to a box or enclosure

Catalog Number

LTMI90100

Material

Iron, Malleable

Type

90 Degree Liquid Tight Connector

UPC

626463035689

Certifications And Compliance

Industry Standard(s)

CSA Certified