HUBBELL CANADA
Image of LTZ100 Conn Liquid Tight Zinc 1.00 In., LTZ100

Conn Liquid Tight Zinc 1.00 In., LTZ100

Brand: TradeSelect

Catalog ID: LTZ100

CONN LIQUID TIGHT ZINC 1.00IN

Trade size: 1" (27), Carton Quantity: 5, Case Quantity: 50

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ100

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036211

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

10