HUBBELL CANADA
Image of LTZ150 Conn Liquid Tight Zinc 1.50 In., LTZ150

Conn Liquid Tight Zinc 1.50 In., LTZ150

Brand: TradeSelect

Catalog ID: LTZ150

CONN LIQUID TIGHT ZINC 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 2, Case Quantity: 20

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ150

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036235

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5