HUBBELL CANADA
Conn Liquid Tight Zinc 2.00 In., LTZ200
Image of LTZ200 Conn Liquid Tight Zinc 2.00 In., LTZ200
Image of LTZ200 Conn Liquid Tight Zinc 2.00 In., LTZ200

Conn Liquid Tight Zinc 2.00 In., LTZ200

Brand: TradeSelect

Catalog ID: LTZ200

CONN LIQUID TIGHT ZINC 2.00IN

Trade size: 2" (53), Carton Quantity: 2, Case Quantity: 20

General

Application

Used to connect liquidtight conduit to a steel/malleable iron outlet box or other metal enclosure

Catalog Number

LTZ200

Material

Zinc

Type

Straight Liquid Tight Connector

UPC

626463036242

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5