HUBBELL CANADA
CONNECTOR, D-Sub 15-Pin to 8-Pin Angled, 10-Pack
Image of 15A6P10 CONNECTOR, D-Sub 15-Pin to 8-Pin Angled, 10-Pack
Image of 15A6P10 CONNECTOR, D-Sub 15-Pin to 8-Pin Angled, 10-Pack
Image of 15A6P10 CONNECTOR, D-Sub 15-Pin to 8-Pin Angled, 10-Pack
Image of 15A6P10 CONNECTOR, D-Sub 15-Pin to 8-Pin Angled, 10-Pack
Discontinued

CONNECTOR, D-Sub 15-Pin to 8-Pin Angled, 10-Pack

Brand: Hubbell Premise Wiring

Catalog ID: 15A6P10

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, 10 Pack

Standard Product

General

Catalog Number

15A6P10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

VGA

UPC

662620286686

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

50