

Brand: ANDERSON
Catalog ID: SBN8
Bolt Head Type
Hex
Catalog Number
SBN8
Cover Available
No
Inhibitor Loaded
No
Item Type
4D
Material - Body
Copper Alloy
Material Type
Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Product Family
B0000
Product Type
Split Bolt
Style
Split Bolt
UPC
096359373766
UPC 14 Digit GTIN
00963593737664
Bolt Diameter
Package Height
4.25 in
Package Length
4.25 in
Package Weight
4 lb
Package Width
4 in
Weight
0.039 lb
Conductor Diameter - Maximum
0.146 in
Conductor Diameter - Minimum
0.116 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.146 in
Conductor Diameter Range
0.116 - 0.146
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Carton Quantity
1
Pallet Quantity
20000