

Brand: ANDERSON
Catalog ID: SBN2
Bolt Head Type
Hex
Catalog Number
SBN2
Cover Available
No
Inhibitor Loaded
No
Item Type
3C
Material - Body
Copper Alloy
Material Type
Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Product Family
B0000
Product Type
Split Bolt
Style
Split Bolt
UPC
096359373797
UPC 14 Digit GTIN
00963593737978
Bolt Diameter
Dimensions
0.820 in x 0.720 in x 1.540 in
Height
1.54 in
Length
0.82 in
Package Height
4.75 in
Package Length
6.25 in
Package Weight
11.7 lb
Package Width
5 in
Weight
0.117 lb
Width
0.72 in
Conductor Diameter - Maximum
0.292 in
Conductor Diameter - Minimum
0.184 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.292 in
Conductor Diameter Range
0.184 - 0.292
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
7000